SILVYN® – robust cable protection and supply systems

This universal range completely protects cables against dust, moisture and technical, thermal or chemical exposure. The versatile SILVYN® CHAIN range of energy supply chains also protect and guide cables in dynamic applications.

 

Properties:

  • Cable protection hoses and metal or plastic glands suitable for use in a variety of applications.
  • Suitable for indoor or outdoor use, under various stresses and in various temperatures.
  • Easy to handle, very robust and durable.
  • Also halogen-free and available with international licences.

 

Fields of application:

  • Everywhere where cables are used.
SILVYN®

SILVYN®