HITRONIC® – superfast fibre optic cables

Our optical transfer media are unbeatably fast and secure when transferring large amounts of data in inter-office communication as well as in industry. They ensure superfast data transfer which is completely free of interference and is protected against monitoring. Not even electromagnetic interference can affect a HITRONIC® cable.

 

Properties:

  • A very versatile range suitable for all applications, both indoor and outdoor. The cables are also mobile and can withstand great stress from environmental conditions.
  • Reliable, efficient and easy to install.
  • Extensive range of accessories.
  • Also highly flexible for use with drag chains.


Fields of application:

  • Inter-office communication and networks.
  • Industry and automation.
  • Field bus systems.
  • And many more.
HITRONIC®

HITRONIC®