alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

SKINTOP® – the handy cable glands

SKINTOP® cable glands ensure a secure connection in a matter of seconds. The universal systems are simple, perfect and easy to install: simply insert the cable, close and go. The cable is securely fixed, centred and hermetically sealed.

SKINTOP®

Properties:

  • Universal, quick and easy to assemble.
  • High operational safety and reliability even under strenuous conditions.
  • The perfect fit for every requirement due to a range of versions and comprehensive accessories.
  • Plastic and metal versions.
  • Also with bending protection for mobile use.
  • Also halogen-free.


Fields of application:

  • Everywhere where cables are used.