50 years of ÖLFLEX® – A passion for innovation



1959

ÖLFLEX®

With colored cores and PVC outer sheath

1970

ÖLFLEX®

Numbered cable with numbered cores

1972

ÖLFLEX® CY

Copper braiding prevents the effect of electromagnetic influences

1976

ÖLFLEX® 450 P

Cable for hand-held devices with tough,abrasion-resistant polyurethane outer sheath

1977

ÖLFLEX® LIFT

First elevator control cable with hemp load-supporting device for improved strain relief

1983

ÖLFLEX® FD

Highly-flexible PVC cable for drag chain applications

1980

ÖLFLEX® SERVO

Universal cable for power transfer and temperature monitoring in servo motors

1984

ÖLFLEX® halogenfrei

Flame-resistant cable that releases no toxic gases into the environment

1985

ÖLFLEX® SF

Cable for hand-held devices with ultra-flexible strands and cold flexible PVC core and outer sheath insulation

1992

ÖLFLEX® ROBOT

For high bending and torsional loads in the robotics industry

1993

ÖLFLEX® QUATTRO

Multi-standard cable with UL/CSA, VDE and SEV approvals

1994

ÖLFLEX® TRUCK

Special cables for the commercial vehicles sector

1998

ÖLFLEX® CLASSIC

Thinner outer sheaths and core insulation to provide a high level of flexibility and electric strength

2002

ÖLFLEX® SOLAR

Range of cables for the photovoltaic industry

2004

ÖLFLEX® ROBUST

All-weather cable for use in environments exposed to oils, chemicals, coolants,lubricants and water

2005

ÖLFLEX® TRAFFIC

Range of halogen-free cables for railed vehicles and buses

2007

ÖLFLEX® WIND

Special cables for wind power systems exposed to high torsional forces

2009

ÖLFLEX® RFID

Lapp products learn to speak, thanks to RFID


Lapp Company Finder
Find a Lapp contact in your Country!
A cable conquers the world


ÖLFLEX® 50 Movie
Lapp Insulator is not affiliated with the Lapp Group.