Production & logistics

Images from our production and logistics departments

for editorial publications about the Lapp Group.


Tip:

To save graphics formats that your browser can display directly (JPG, TIF, GIF etc.),

right click and use the “Save Target As” function.




Unwinder

Unwinding plant in Forbach.

Plant for producing strands with a cross section of 0.5 to 10mm2.

 

Unwinder (JPG 441 KB)




Braiding machine

Braiding machine for winding cables with a steel or copper frame.

 

 

Braiding machine (JPG 1,2 MB)




Copper rollers

Copper cages are available for processing in the wire drawing shop.

 

copper rollers (JPG 1,2 MB)




Packing centre

Cable drums ready for dispatch.

 

Packing centre (JPG 630 KB)




Assembly machine

Fully-automatic assembly of SKINTOP® cable glands.

 

assembly machine (JPG 450 KB)




Plant hall in India

Cable production at Lapp India in Bangalore.

 

plant hall in India (JPG 330 KB)




Warehouse and picking system

Highly dynamic warehouse and picking system in Lapp logistics centre 1 in Stuttgart-Vaihingen.

 

warehouse and pickingsystem (JPG 2 MB)



Lapp Company Finder
Find a Lapp contact in your Country!
Information on downloads

When using the pictures, always credit the source as “Lapp Group” or "www.lappgroup.com".


write an email

Lapp Insulator is not affiliated with the Lapp Group.